| Add Coil Code to the end of the Part Number | ||
| (Digest Page 16-17) | ||
| 60 Hz | 50 Hz | Coil Code |
| 24 | ... | V01 |
| 120 | 110 | V02 |
| 277 | ... | V04 |
| 208 | ... | V08 |
| 240 | 220 | V03 |
| 480 | 440 | V06 |
| 600 | 550 | V07 |
| Special voltage | V99 | |
| S - is for separate control | ||
| Add Coil Code to the end of the Part Number | ||
| (Digest Page 16-17) | ||
| 60 Hz | 50 Hz | Coil Code |
| 24 | ... | V01 |
| 120 | 110 | V02 |
| 277 | ... | V04 |
| 208 | ... | V08 |
| 240 | 220 | V03 |
| 480 | 440 | V06 |
| 600 | 550 | V07 |
| Special voltage | V99 | |
| S - is for separate control | ||